How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AG: | 8.5 |
| T: | 1.938 | G: | 3.26 |
| AF: | 0.38 | H: | 0.53 in |
| AK: | 4.5 | D: | 4.5 |
| I: | 6.1 in | AB: | 6.38 |
| LQ: | 6.45 in | BF: | 0.41 |
| V: | 2.75 in | AJ: | 5.88 |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| LL: | 4.25 in | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Gear Type: | Worm | Ratio Range: | 40:1 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.938 in | Bore Code: | 31 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

