How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BF: | 0.41 |
| V: | 2.75 in | AA: | 14 |
| AJ: | 5.88 | LL: | 4.25 in |
| LQ: | 6.45 in | AB: | 6.38 |
| AE2: | 0.63 | BD: | 5.88 |
| AG: | 8.5 | Center Distance (in): | 4.25 in |
| D: | 4.5 | T: | 1.938 |
| G: | 3.26 | P: | 3.69 in |
| AF: | 0.38 | I: | 6.1 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Ratio Range: | 40:1 | Bore Code: | 31 |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 4.2 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

