How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | AA: | 14 |
| BD: | 5.88 | LL: | 4.25 in |
| AF: | 0.38 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| T: | 1.938 | H: | 0.53 in |
| P: | 3.69 in | I: | 6.1 in |
| BF: | 0.41 | LQ: | 6.45 in |
| AJ: | 5.88 | AB: | 6.38 |
| BE: | 0.38 in | D: | 4.5 |
| AE2: | 0.63 | AG: | 8.5 |
Technical Specifications
| Series Code: | OE | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 15.5 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 31 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Model Code: | 42YF | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

