How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | BE: | 0.38 in |
| I: | 6.1 in | BF: | 0.41 |
| AG: | 8.5 | D: | 4.5 |
| AA: | 14 | AB: | 6.38 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | P: | 3.69 in |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| AJ: | 5.88 | T: | 1.938 |
| AE2: | 0.63 | G: | 3.26 |
| LQ: | 6.45 in | LL: | 4.25 in |
Technical Specifications
| Input HP @ 1750 RPM: | 15.5 | Input Bore (C Face): | 0.625 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Bore Code: | 31 |
| Ratio Range: | 5:1 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.938 in | Output RPM: | 339 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

