How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE: | 0.38 in |
| D: | 4.5 | BF: | 0.41 |
| AA: | 14 | H: | 0.53 in |
| T: | 1.938 | AF: | 0.38 |
| AB: | 6.38 | LQ: | 6.45 in |
| I: | 6.1 in | AJ: | 5.88 |
| AK: | 4.5 | G: | 3.26 |
| BD: | 5.88 | P: | 3.69 in |
| AG: | 8.5 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
Technical Specifications
| Ratio: | 5:1 | Assembly: | YF-2 |
| Bore Code: | 31 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Center Distance (in): | 4.25 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 15.5 |
| Motor Frame Size: | 56C | Output Shaft Direction: | 2 |
| Output RPM: | 339 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

