How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| G: | 3.26 | BE: | 0.38 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| V: | 2.75 in | H: | 0.53 in |
| AK: | 4.5 | AB: | 6.38 |
| I: | 6.1 in | AJ: | 5.88 |
| T: | 1.938 | BF: | 0.41 |
| P: | 3.69 in | BD: | 5.88 |
| AA: | 14 | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Bore Code: | 31 |
| Gear Type: | Worm | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.39 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.625 | Model Code: | 42YF |
| Output Key: | 1/2 X 3.38 | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.938 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output RPM: | 35 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

