How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 2.75 in |
| I: | 6.1 in | T: | 1.938 |
| BF: | 0.41 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AF: | 0.38 | AJ: | 5.88 |
| LQ: | 6.45 in | P: | 3.69 in |
| D: | 4.5 | AA: | 14 |
| BE: | 0.38 in | AB: | 6.38 |
| AG: | 8.5 | G: | 3.26 |
| AE2: | 0.63 | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.625 |
| Bore Code: | 31 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Center Distance (in): | 4.25 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.938 in | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

