How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | G: | 3.26 |
| AE2: | 0.63 | I: | 6.1 in |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| V: | 2.75 in | LQ: | 6.45 in |
| AJ: | 5.88 | AG: | 8.5 |
| D: | 4.5 | LL: | 4.25 in |
| AK: | 4.5 | AA: | 14 |
| BF: | 0.41 | T: | 1.938 |
| H: | 0.53 in | AF: | 0.38 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Product Type: | Right Angle | Output RPM: | 233 |
| Output Shaft: | Hollow Bore | Ratio Range: | 7.5:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.625 |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 7.5:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Series Code: | OE | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.938 in | Input HP @ 1750 RPM: | 14.1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

