How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | BD: | 5.88 |
| H: | 0.53 in | AA: | 14 |
| I: | 6.1 in | T: | 1.938 |
| BF: | 0.41 | AK: | 4.5 |
| LL: | 4.25 in | D: | 4.5 |
| V: | 2.75 in | AF: | 0.38 |
| G: | 3.26 | AG: | 8.5 |
| AJ: | 5.88 | Center Distance (in): | 4.25 in |
| AB: | 6.38 | AE2: | 0.63 |
| P: | 3.69 in | BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Reducer: | Worm - Right Angle |
| Ratio: | 7.5:1 | Model Code: | 42YF |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.938 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Assembly: | YF-2 |
| Series Code: | OE | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.1 | Bore Code: | 31 |
| Center Distance (in): | 4.25 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

