How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 3.26 |
| V: | 2.75 in | AE2: | 0.63 |
| AA: | 14 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| I: | 6.1 in | AB: | 6.38 |
| AG: | 8.5 | AK: | 4.5 |
| BD: | 5.88 | H: | 0.53 in |
| LQ: | 6.45 in | AJ: | 5.88 |
| D: | 4.5 | BE: | 0.38 in |
| AF: | 0.38 | T: | 1.938 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 14.1 | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Service Factor: | 1 | Bore Code: | 31 |
| Motor Frame Size: | 56C | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.938 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 233 | Model Code: | 42YF |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

