How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | V: | 2.75 in |
| G: | 3.26 | AF: | 0.38 |
| BF: | 0.41 | AA: | 14 |
| BD: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | T: | 1.938 |
| P: | 3.69 in | D: | 4.5 |
| I: | 6.1 in | Center Distance (in): | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| LQ: | 6.45 in | LL: | 4.25 in |
| AG: | 8.5 | AB: | 6.38 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Ratio Range: | 7.5:1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 14.1 |
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 1.938 in | Center Distance (in): | 4.25 |
| Bore Code: | 31 | Motor Frame Size: | 56C |
| Assembly: | YF-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

