How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | BF: | 0.41 |
| D: | 4.5 | LL: | 4.25 in |
| V: | 2.75 in | P: | 3.69 in |
| LQ: | 6.45 in | AK: | 4.5 |
| H: | 0.53 in | AG: | 8.5 |
| BD: | 5.88 | G: | 3.26 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| T: | 2 | AE2: | 0.63 |
| I: | 6.1 in | AF: | 0.38 |
| AJ: | 5.88 | AB: | 6.38 |
Technical Specifications
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Model Code: | 42YF | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Gear Type: | Worm |
| Output RPM: | 175 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 12.9 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Input Bore (C Face): | 0.875 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

