How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| AK: | 4.5 | BD: | 5.88 |
| BF: | 0.41 | LQ: | 6.45 in |
| T: | 2 | G: | 3.26 |
| D: | 4.5 | AG: | 8.5 |
| AB: | 6.38 | H: | 0.53 in |
| V: | 2.75 in | AE2: | 0.63 |
| AJ: | 5.88 | P: | 3.69 in |
| AA: | 14 | LL: | 4.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Model Code: | 42YF |
| Output RPM: | 175 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 10:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 12.9 | Bore Code: | 32 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

