How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| BE: | 0.38 in | D: | 4.5 |
| BF: | 0.41 | AA: | 14 |
| BD: | 5.88 | I: | 6.1 in |
| AE2: | 0.63 | LQ: | 6.45 in |
| LL: | 4.25 in | G: | 3.26 |
| H: | 0.53 in | V: | 2.75 in |
| AG: | 8.5 | AJ: | 5.88 |
| AB: | 6.38 | T: | 2 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 32 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Ratio: | 10:1 | Input HP @ 1750 RPM: | 12.9 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

