How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | P: | 3.69 in |
| AE2: | 0.63 | BE: | 0.38 in |
| LL: | 4.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in | BD: | 5.88 |
| AG: | 8.5 | V: | 2.75 in |
| H: | 0.53 in | T: | 2 |
| I: | 6.1 in | D: | 4.5 |
| G: | 3.26 | BF: | 0.41 |
| LQ: | 6.45 in | AF: | 0.38 |
| AJ: | 5.88 | AB: | 6.38 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 12.9 |
| Series Code: | OE | Output RPM: | 175 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Assembly: | YF-2 | Ratio Range: | 10:1 |
| Bore Code: | 32 | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Model Code: | 42YF | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

