How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | LQ: | 6.45 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | BD: | 5.88 |
| H: | 0.53 in | V: | 2.75 in |
| BE: | 0.38 in | D: | 4.5 |
| I: | 6.1 in | AE2: | 0.63 |
| AG: | 8.5 | T: | 2 |
| P: | 3.69 in | BF: | 0.41 |
| G: | 3.26 | AJ: | 5.88 |
| AK: | 4.5 | LL: | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio: | 100:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 1.2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Model Code: | 42YF |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

