How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AA: | 14 |
| AJ: | 5.88 | BD: | 5.88 |
| V: | 2.75 in | AE2: | 0.63 |
| P: | 3.69 in | LL: | 4.25 in |
| BF: | 0.41 | AG: | 8.5 |
| LQ: | 6.45 in | AK: | 4.5 |
| BE: | 0.38 in | AB: | 6.38 |
| G: | 3.26 | H: | 0.53 in |
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | Center Distance (in): | 4.25 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Bore Code: | 32 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 20:1 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 7.59 |
| Motor Frame Size: | 140TC | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

