How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AK: | 4.5 |
| LQ: | 6.45 in | BD: | 5.88 |
| LL: | 4.25 in | T: | 2 |
| G: | 3.26 | BF: | 0.41 |
| D: | 4.5 | AF: | 0.38 |
| AG: | 8.5 | AA: | 14 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
| V: | 2.75 in | AE2: | 0.63 |
| AJ: | 5.88 | AB: | 6.38 |
| P: | 3.69 in | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 6.24 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Model Code: | 42YF |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2 in |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 25:1 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

