How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | V: | 2.75 in |
| Center Distance (in): | 4.25 in | LQ: | 6.45 in |
| AG: | 8.5 | AB: | 6.38 |
| H: | 0.53 in | AF: | 0.38 |
| AK: | 4.5 | AA: | 14 |
| BF: | 0.41 | LL: | 4.25 in |
| BE: | 0.38 in | AJ: | 5.88 |
| AE2: | 0.63 | P: | 3.69 in |
| T: | 2 | G: | 3.26 |
| BD: | 5.88 | I: | 6.1 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 30:1 |
| Input Style: | C-Face Quill | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Series Code: | OE | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

