How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 8.5 |
| G: | 3.26 | AK: | 4.5 |
| Center Distance (in): | 4.25 in | T: | 2 |
| BE: | 0.38 in | AA: | 14 |
| BD: | 5.88 | V: | 2.75 in |
| LQ: | 6.45 in | I: | 6.1 in |
| P: | 3.69 in | AB: | 6.38 |
| AE2: | 0.63 | D: | 4.5 |
| AJ: | 5.88 | AF: | 0.38 |
| BF: | 0.41 | LL: | 4.25 in |
Technical Specifications
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Input HP @ 1750 RPM: | 5.23 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Ratio Range: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Series Code: | OE |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

