How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 8.5 |
| AA: | 14 | T: | 2 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| LQ: | 6.45 in | LL: | 4.25 in |
| H: | 0.53 in | BD: | 5.88 |
| AJ: | 5.88 | V: | 2.75 in |
| BF: | 0.41 | AF: | 0.38 |
| P: | 3.69 in | BE: | 0.38 in |
| AE2: | 0.63 | AB: | 6.38 |
| I: | 6.1 in | D: | 4.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | 42YF |
| Series Code: | OE | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 5.23 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 30:1 | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

