How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | P: | 3.69 in |
| I: | 6.1 in | AB: | 6.38 |
| AF: | 0.38 | AA: | 14 |
| AJ: | 5.88 | LQ: | 6.45 in |
| BF: | 0.41 | D: | 4.5 |
| AK: | 4.5 | T: | 2 |
| G: | 3.26 | LL: | 4.25 in |
| BD: | 5.88 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | BE: | 0.38 in |
| AG: | 8.5 | H: | 0.53 in |
Technical Specifications
| Model Code: | 42YF | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 4.2 |
| Ratio Range: | 40:1 | Ratio: | 40:1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Gear Type: | Worm |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 4.25 |
| Output RPM: | 43.8 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

