How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | P: | 3.69 in |
| LL: | 4.25 in | D: | 4.5 |
| G: | 3.26 | T: | 2 |
| H: | 0.53 in | V: | 2.75 in |
| AB: | 6.38 | AA: | 14 |
| AF: | 0.38 | AG: | 8.5 |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | LQ: | 6.45 in |
| Center Distance (in): | 4.25 in | AJ: | 5.88 |
| AE2: | 0.63 | AK: | 4.5 |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | 42YF |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output RPM: | 43.8 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 4.2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 40:1 |
| Motor Frame Size: | 140TC | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

