How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AF: | 0.38 |
| V: | 2.75 in | I: | 6.1 in |
| BD: | 5.88 | G: | 3.26 |
| AA: | 14 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AK: | 4.5 | LQ: | 6.45 in |
| D: | 4.5 | T: | 2 |
| AG: | 8.5 | LL: | 4.25 in |
| AE2: | 0.63 | BF: | 0.41 |
| AJ: | 5.88 | AB: | 6.38 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.2 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Gear Type: | Worm |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output RPM: | 43.8 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Output Diameter (in): | 2 in |
| Model Code: | 42YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Product Type: | Right Angle | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

