How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AG: | 8.5 |
| V: | 2.75 in | BF: | 0.41 |
| Center Distance (in): | 4.25 in | AA: | 14 |
| T: | 2 | AB: | 6.38 |
| BE: | 0.38 in | AF: | 0.38 |
| I: | 6.1 in | AE2: | 0.63 |
| LL: | 4.25 in | AJ: | 5.88 |
| P: | 3.69 in | D: | 4.5 |
| LQ: | 6.45 in | H: | 0.53 in |
| BD: | 5.88 | G: | 3.26 |
Technical Specifications
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 4.2 |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YF | Series Code: | OE |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

