How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 6.45 in | AF: | 0.38 |
| V: | 2.75 in | AB: | 6.38 |
| AK: | 4.5 | P: | 3.69 in |
| AE2: | 0.63 | T: | 2 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 14 | AJ: | 5.88 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| D: | 4.5 | I: | 6.1 in |
| BD: | 5.88 | AG: | 8.5 |
| G: | 3.26 | LL: | 4.25 in |
Technical Specifications
| Output RPM: | 339 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 15.5 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Bore Code: | 32 |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

