How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| AG: | 8.5 | LL: | 4.25 in |
| BE: | 0.38 in | BF: | 0.41 |
| V: | 2.75 in | P: | 3.69 in |
| AA: | 14 | I: | 6.1 in |
| BD: | 5.88 | D: | 4.5 |
| G: | 3.26 | AK: | 4.5 |
| AB: | 6.38 | T: | 2 |
| LQ: | 6.45 in | AE2: | 0.63 |
| AJ: | 5.88 | H: | 0.53 in |
Technical Specifications
| Gear Type: | Worm | Series Code: | OE |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 339 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Assembly: | YF-2 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 15.5 | Service Factor: | 1 |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

