How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | I: | 6.1 in |
| BE: | 0.38 in | BD: | 5.88 |
| D: | 4.5 | AJ: | 5.88 |
| AA: | 14 | H: | 0.53 in |
| G: | 3.26 | AF: | 0.38 |
| BF: | 0.41 | AB: | 6.38 |
| LQ: | 6.45 in | V: | 2.75 in |
| AE2: | 0.63 | AK: | 4.5 |
| T: | 2 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Model Code: | 42YF | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio Range: | 50:1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Ratio: | 50:1 |
| Service Factor: | 1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.39 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Center Distance (in): | 4.25 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

