How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | V: | 2.75 in |
| D: | 4.5 | I: | 6.1 in |
| LL: | 4.25 in | H: | 0.53 in |
| P: | 3.69 in | AE2: | 0.63 |
| BF: | 0.41 | AJ: | 5.88 |
| T: | 2 | AF: | 0.38 |
| AA: | 14 | BE: | 0.38 in |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| BD: | 5.88 | G: | 3.26 |
| LQ: | 6.45 in | AB: | 6.38 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 3.39 | Center Distance (in): | 4.25 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

