How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| BD: | 5.88 | AB: | 6.38 |
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| AF: | 0.38 | AA: | 14 |
| D: | 4.5 | AK: | 4.5 |
| AG: | 8.5 | LQ: | 6.45 in |
| P: | 3.69 in | V: | 2.75 in |
| I: | 6.1 in | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| LL: | 4.25 in | T: | 2 |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.7 | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 2 in | Motor Frame Size: | 140TC |
| Bore Code: | 32 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output RPM: | 29.2 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

