How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | T: | 2 |
| P: | 3.69 in | AJ: | 5.88 |
| AA: | 14 | AB: | 6.38 |
| D: | 4.5 | H: | 0.53 in |
| V: | 2.75 in | BF: | 0.41 |
| G: | 3.26 | AF: | 0.38 |
| BD: | 5.88 | AK: | 4.5 |
| I: | 6.1 in | LQ: | 6.45 in |
| AG: | 8.5 | AE2: | 0.63 |
| BE: | 0.38 in | LL: | 4.25 in |
Technical Specifications
| Ratio Range: | 60:1 | Assembly: | YF-2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 32 |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | 42YF |
| Ratio: | 60:1 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.7 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

