How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | T: | 2 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| LQ: | 6.45 in | BD: | 5.88 |
| AG: | 8.5 | P: | 3.69 in |
| AJ: | 5.88 | AE2: | 0.63 |
| I: | 6.1 in | G: | 3.26 |
| AF: | 0.38 | D: | 4.5 |
| AK: | 4.5 | LL: | 4.25 in |
| V: | 2.75 in | BF: | 0.41 |
| BE: | 0.38 in | AB: | 6.38 |
Technical Specifications
| Series Code: | OE | Output Shaft Direction: | 2 |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output RPM: | 29.2 | Assembly: | YF-2 |
| Center Distance (in): | 4.25 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2 in |
| Ratio: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Input Style: | C-Face Quill | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

