How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | I: | 6.1 in |
| AJ: | 5.88 | P: | 3.69 in |
| D: | 4.5 | G: | 3.26 |
| AB: | 6.38 | BE: | 0.38 in |
| AE2: | 0.63 | AF: | 0.38 |
| AK: | 4.5 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | LL: | 4.25 in |
| T: | 2 | V: | 2.75 in |
| AA: | 14 | LQ: | 6.45 in |
| H: | 0.53 in | BF: | 0.41 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output RPM: | 29.2 | Gear Type: | Worm |
| Bore Code: | 32 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.7 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Ratio Range: | 60:1 |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Ratio: | 60:1 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

