How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AF: | 0.38 |
| BF: | 0.41 | Center Distance (in): | 4.25 in |
| D: | 4.5 | G: | 3.26 |
| AB: | 6.38 | LQ: | 6.45 in |
| AJ: | 5.88 | H: | 0.53 in |
| AK: | 4.5 | AA: | 14 |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | I: | 6.1 in |
| BD: | 5.88 | AG: | 8.5 |
| BE: | 0.38 in | LL: | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Ratio Range: | 7.5:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Model Code: | 42YF | Input RPM: | 1,750 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 14.1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

