How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | LL: | 4.25 in |
| D: | 4.5 | AB: | 6.38 |
| BD: | 5.88 | AA: | 14 |
| V: | 2.75 in | I: | 6.1 in |
| BF: | 0.41 | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| AF: | 0.38 | P: | 3.69 in |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| BE: | 0.38 in | G: | 3.26 |
| AG: | 8.5 | LQ: | 6.45 in |
Technical Specifications
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | 42YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 14.1 |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

