How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 14 | AF: | 0.38 |
| BF: | 0.41 | BD: | 5.88 |
| AK: | 4.5 | H: | 0.53 in |
| AE2: | 0.63 | AJ: | 5.88 |
| AG: | 8.5 | AB: | 6.38 |
| BE: | 0.38 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | LL: | 4.25 in |
| D: | 4.5 | P: | 3.69 in |
| V: | 2.75 in | T: | 2 |
| G: | 3.26 | LQ: | 6.45 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Model Code: | 42YF |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| Ratio Range: | 7.5:1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Center Distance (in): | 4.25 |
| Housing Material: | Cast Iron | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output RPM: | 233 | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

