How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 3.69 in |
| AE2: | 0.63 | AA: | 14 |
| G: | 3.26 | AG: | 8.5 |
| AK: | 4.5 | BF: | 0.41 |
| LQ: | 6.45 in | AF: | 0.38 |
| BD: | 5.88 | LL: | 4.25 in |
| D: | 4.5 | BE: | 0.38 in |
| V: | 2.75 in | AJ: | 5.88 |
| AB: | 6.38 | I: | 6.1 in |
| Center Distance (in): | 4.25 in | T: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Model Code: | 42YF | Center Distance (in): | 4.25 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 2 in |
| Input HP @ 1750 RPM: | 14.1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output RPM: | 233 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

