How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | LQ: | 6.45 in |
| BF: | 0.41 | V: | 2.75 in |
| AF: | 0.38 | H: | 0.53 in |
| AB: | 6.38 | Center Distance (in): | 4.25 in |
| D: | 4.5 | I: | 6.1 in |
| AJ: | 5.88 | BE: | 0.38 in |
| AG: | 8.5 | AK: | 4.5 |
| G: | 3.26 | P: | 3.69 in |
| AA: | 14 | AE2: | 0.63 |
| T: | 2 | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Ratio: | 80:1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Output RPM: | 21.9 | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 1.79 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Gear Type: | Worm |
| Bore Code: | 32 | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

