How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | AE2: | 0.63 |
| LQ: | 6.45 in | H: | 0.53 in |
| T: | 2 | AB: | 6.38 |
| V: | 2.75 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| P: | 3.69 in | LL: | 4.25 in |
| BF: | 0.41 | I: | 6.1 in |
| D: | 4.5 | AG: | 8.5 |
| AF: | 0.38 | BD: | 5.88 |
| AA: | 14 | Center Distance (in): | 4.25 in |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio Range: | 80:1 |
| Output Shaft Direction: | 2 | Model Code: | 42YF |
| Housing Material: | Cast Iron | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

