How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | G: | 3.26 |
| LL: | 4.25 in | D: | 4.5 |
| I: | 6.1 in | BE1: | 0.5 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| AF: | 0.38 | BF: | 0.53 |
| V: | 2.75 in | AJ: | 7.25 |
| AG: | 8.5 | BD: | 9 |
| T: | 2 | AK: | 8.5 |
| LQ1: | 7.21 in | AA: | 14 |
| P: | 3.69 in | AB: | 6.38 |
Technical Specifications
| Ratio: | 100:1 | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Bore Code: | 32 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Model Code: | 42YF | Gear Type: | Worm |
| Ratio Range: | 100:1 to 250:1 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

