How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 8.5 |
| AA: | 14 | AJ: | 7.25 |
| AE2: | 0.63 | AK: | 8.5 |
| I: | 6.1 in | P: | 3.69 in |
| LL: | 4.25 in | AB: | 6.38 |
| T: | 2 | Center Distance (in): | 4.25 in |
| BD: | 9 | AF: | 0.38 |
| H: | 0.53 in | G: | 3.26 |
| LQ1: | 7.21 in | BF: | 0.53 |
| V: | 2.75 in | D: | 4.5 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Ratio: | 100:1 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 42YF | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output RPM: | 17.5 | Input HP @ 1750 RPM: | 1.2 |
| Assembly: | YF-2 | Bore Code: | 32 |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 2852 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

