How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AE2: | 0.63 |
| BD: | 9 | D: | 4.5 |
| G: | 3.26 | AA: | 14 |
| P: | 3.69 in | T: | 2 |
| AB: | 6.38 | AK: | 8.5 |
| LL: | 4.25 in | AG: | 8.5 |
| AJ: | 7.25 | LQ1: | 7.21 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| H: | 0.53 in | BE1: | 0.5 in |
| AF: | 0.38 | V: | 2.75 in |
Technical Specifications
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 4.25 | Model Code: | 42YF |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Ratio: | 15:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 117 | Gear Type: | Worm |
| Motor Frame Size: | 180TC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

