How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 4.25 in |
| AA: | 14 | AJ: | 7.25 |
| P: | 3.69 in | D: | 4.5 |
| AE2: | 0.63 | LQ1: | 7.21 in |
| AF: | 0.38 | BD: | 9 |
| H: | 0.53 in | AK: | 8.5 |
| V: | 2.75 in | BF: | 0.53 |
| AG: | 8.5 | I: | 6.1 in |
| T: | 2 | AB: | 6.38 |
| G: | 3.26 | Center Distance (in): | 4.25 in |
Technical Specifications
| Gear Type: | Worm | Output RPM: | 117 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 9.3 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Assembly: | YF-2 | Model Code: | 42YF |
| Series Code: | OE | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Ratio: | 15:1 |
| Input Bore (C Face): | 1.125 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

