How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AJ: | 7.25 |
| P: | 3.69 in | V: | 2.75 in |
| H: | 0.53 in | AE2: | 0.63 |
| LL: | 4.25 in | D: | 4.5 |
| AG: | 8.5 | T: | 2 |
| Center Distance (in): | 4.25 in | BD: | 9 |
| AK: | 8.5 | G: | 3.26 |
| BF: | 0.53 | LQ1: | 7.21 in |
| AB: | 6.38 | BE1: | 0.5 in |
| AA: | 14 | I: | 6.1 in |
Technical Specifications
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Ratio Range: | 15:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 9.3 | Ratio: | 15:1 |
| Model Code: | 42YF | Gear Type: | Worm |
| Output RPM: | 117 | Center Distance (in): | 4.25 |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

