How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| AA: | 14 | D: | 4.5 |
| LQ1: | 7.21 in | AE2: | 0.63 |
| AK: | 8.5 | BD: | 9 |
| I: | 6.1 in | AF: | 0.38 |
| BE1: | 0.5 in | V: | 2.75 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AG: | 8.5 | G: | 3.26 |
| AJ: | 7.25 | T: | 2 |
| AB: | 6.38 | P: | 3.69 in |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Series Code: | OE |
| Bore Code: | 32 | Model Code: | 42YF |
| Input HP @ 1750 RPM: | 9.3 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Center Distance (in): | 4.25 | Output Key: | 1/2 X 3.38 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4553 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

