How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BD: | 9 | LL: | 4.25 in |
| AB: | 6.38 | LQ1: | 7.21 in |
| G: | 3.26 | AK: | 8.5 |
| T: | 2 | D: | 4.5 |
| AF: | 0.38 | I: | 6.1 in |
| P: | 3.69 in | AE2: | 0.63 |
| V: | 2.75 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AA: | 14 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 15:1 | Service Factor: | 1 |
| Model Code: | 42YF | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Motor Frame Size: | 180TC |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Assembly: | YF-2 |
| Ratio Range: | 15:1 | Input Style: | C-Face Quill |
| Series Code: | OE | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 9.3 | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

