How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | D: | 4.5 |
| G: | 3.26 | LQ1: | 7.21 in |
| H: | 0.53 in | AJ: | 7.25 |
| AF: | 0.38 | P: | 3.69 in |
| AB: | 6.38 | BD: | 9 |
| LL: | 4.25 in | V: | 2.75 in |
| AA: | 14 | AG: | 8.5 |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Input Bore (C Face): | 1.125 | Ratio: | 25:1 |
| Ratio Range: | 25:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 6.24 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 42YF |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

