How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | H: | 0.53 in |
| AB: | 6.38 | G: | 3.26 |
| AE2: | 0.63 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| AK: | 8.5 | AG: | 8.5 |
| BF: | 0.53 | V: | 2.75 in |
| T: | 2 | LL: | 4.25 in |
| AA: | 14 | BE1: | 0.5 in |
| LQ1: | 7.21 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Output RPM: | 58.3 |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Center Distance (in): | 4.25 | Input Keyway (C Face): | 1/4 X 1/8 |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 5.23 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 30:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Model Code: | 42YF | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

