How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | G: | 3.26 |
| P: | 3.69 in | H: | 0.53 in |
| LL: | 4.25 in | AE2: | 0.63 |
| V: | 2.75 in | T: | 2 |
| BE1: | 0.5 in | AB: | 6.38 |
| AG: | 8.5 | LQ1: | 7.21 in |
| BF: | 0.53 | AK: | 8.5 |
| I: | 6.1 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
| D: | 4.5 | BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2 in |
| Model Code: | 42YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Output Shaft Direction: | 2 |
| Output RPM: | 43.8 | Ratio: | 40:1 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Motor Frame Size: | 180TC | Input HP @ 1750 RPM: | 4.2 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

