How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BE1: | 0.5 in |
| AF: | 0.38 | AE2: | 0.63 |
| BD: | 9 | AG: | 8.5 |
| G: | 3.26 | BF: | 0.53 |
| LL: | 4.25 in | H: | 0.53 in |
| V: | 2.75 in | D: | 4.5 |
| LQ1: | 7.21 in | AJ: | 7.25 |
| AA: | 14 | AB: | 6.38 |
| T: | 2 | AK: | 8.5 |
| P: | 3.69 in | I: | 6.1 in |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Center Distance (in): | 4.25 | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 40:1 |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Ratio: | 40:1 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output RPM: | 43.8 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 4.2 | Model Code: | 42YF |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 1.125 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

